M93C86-RMN6TP

M93C86-RMN6TP

Active

M93C86-RDW6TP

16 Kbit (8-bit or 16-bit wide) MICROWIRE serial access EEPROM

Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-8L

The M93C46 (1 Kbit), M93C56 (2 Kbit), M93C66 (4 Kbit), M93C76 (8 Kbit) and M93C86 (16 Kbit) are electrically erasable programmable memory (EEPROM) devices accessed through the MICROWIRE™ bus protocol. The memory array can be configured either in bytes (x8b) or in words...
Read More

Key features
  • MICROWIRE™ interface
    • Compatible with the industry standard MICROWIRE™ bus
  • Memory
    • 1-Kbit, 2-Kbit, 4-Kbit, 8-Kbit and 16-Kbit of EEPROM
    • Dual organization: by word (x16) or byte (x8)
  • Supply voltage
    • 2.5 V to 5.5 V for M93Cx6-W
    • 1.8 V to 5.5 V for M93Cx6-R
  • Temperature
    • Operating temperature range: -40 °C to +85 °C
  • Clock frequency
    • Up to 2 MHz
  • Fast write cycle time
    • Byte and page write within 5 ms
  • Advanced features
    • Programming instructions that work on: byte, word or entire memory
    • Sequential read operation
    • READY/BUSY signal during programming
    • Enhanced ESD/latch-Up protection
    • ESD human body model 4000 V
  • Write cycle performance
    • More than 4 million write cycles at 25°C
  • Data retention performance
    • More than 200 year data retention
  • Package
    • SO8N
    • TSSOP8
    • UFDFPN8 (ECOPACK2 compliant)
Out of Stock
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-8L

The M93C46 (1 Kbit), M93C56 (2 Kbit), M93C66 (4 Kbit), M93C76 (8 Kbit) and M93C86 (16 Kbit) are electrically erasable programmable memory (EEPROM) devices accessed through the MICROWIRE™ bus protocol. The memory array can be configured either in bytes (x8b) or in words...
Read More

Key features
  • MICROWIRE™ interface
    • Compatible with the industry standard MICROWIRE™ bus
  • Memory
    • 1-Kbit, 2-Kbit, 4-Kbit, 8-Kbit and 16-Kbit of EEPROM
    • Dual organization: by word (x16) or byte (x8)
  • Supply voltage
    • 2.5 V to 5.5 V for M93Cx6-W
    • 1.8 V to 5.5 V for M93Cx6-R
  • Temperature
    • Operating temperature range: -40 °C to +85 °C
  • Clock frequency
    • Up to 2 MHz
  • Fast write cycle time
    • Byte and page write within 5 ms
  • Advanced features
    • Programming instructions that work on: byte, word or entire memory
    • Sequential read operation
    • READY/BUSY signal during programming
    • Enhanced ESD/latch-Up protection
    • ESD human body model 4000 V
  • Write cycle performance
    • More than 4 million write cycles at 25°C
  • Data retention performance
    • More than 200 year data retention
  • Package
    • SO8N
    • TSSOP8
    • UFDFPN8 (ECOPACK2 compliant)