Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

M93C86-RDW6TP

M93C86-RDW6TP

M93C86-RMC6TG

M93C86-RMC6TG

Active

M93C86-RMN6TP

16 Kbit (8-bit or 16-bit wide) MICROWIRE serial access EEPROM

Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M93C46 (1 Kbit), M93C56 (2 Kbit), M93C66 (4 Kbit), M93C76 (8 Kbit) and M93C86 (16 Kbit) are electrically erasable programmable memory (EEPROM) devices accessed through the MICROWIRE™ bus protocol. The memory array can be configured either in bytes (x8b) or in words...
Read More

Key features
  • MICROWIRE™ interface
    • Compatible with the industry standard MICROWIRE™ bus
  • Memory
    • 1-Kbit, 2-Kbit, 4-Kbit, 8-Kbit and 16-Kbit of EEPROM
    • Dual organization: by word (x16) or byte (x8)
  • Supply voltage
    • 2.5 V to 5.5 V for M93Cx6-W
    • 1.8 V to 5.5 V for M93Cx6-R
  • Temperature
    • Operating temperature range: -40 °C to +85 °C
  • Clock frequency
    • Up to 2 MHz
  • Fast write cycle time
    • Byte and page write within 5 ms
  • Advanced features
    • Programming instructions that work on: byte, word or entire memory
    • Sequential read operation
    • READY/BUSY signal during programming
    • Enhanced ESD/latch-Up protection
    • ESD human body model 4000 V
  • Write cycle performance
    • More than 4 million write cycles at 25°C
  • Data retention performance
    • More than 200 year data retention
  • Package
    • SO8N
    • TSSOP8
    • UFDFPN8 (ECOPACK2 compliant)
Out of Stock
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M93C46 (1 Kbit), M93C56 (2 Kbit), M93C66 (4 Kbit), M93C76 (8 Kbit) and M93C86 (16 Kbit) are electrically erasable programmable memory (EEPROM) devices accessed through the MICROWIRE™ bus protocol. The memory array can be configured either in bytes (x8b) or in words...
Read More

Key features
  • MICROWIRE™ interface
    • Compatible with the industry standard MICROWIRE™ bus
  • Memory
    • 1-Kbit, 2-Kbit, 4-Kbit, 8-Kbit and 16-Kbit of EEPROM
    • Dual organization: by word (x16) or byte (x8)
  • Supply voltage
    • 2.5 V to 5.5 V for M93Cx6-W
    • 1.8 V to 5.5 V for M93Cx6-R
  • Temperature
    • Operating temperature range: -40 °C to +85 °C
  • Clock frequency
    • Up to 2 MHz
  • Fast write cycle time
    • Byte and page write within 5 ms
  • Advanced features
    • Programming instructions that work on: byte, word or entire memory
    • Sequential read operation
    • READY/BUSY signal during programming
    • Enhanced ESD/latch-Up protection
    • ESD human body model 4000 V
  • Write cycle performance
    • More than 4 million write cycles at 25°C
  • Data retention performance
    • More than 200 year data retention
  • Package
    • SO8N
    • TSSOP8
    • UFDFPN8 (ECOPACK2 compliant)