📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

M95010-RMN6TP

M95010-RMN6TP

M95010-RDW6TP

Active

1Kbit Serial SPI Bus EEPROM With High Speed Clock

Quantity $ per Unit Savings
1 - 9$0.291%
10 - 24$0.291%
25 - 99$0.276%
100 - 249$0.2417%
250 - 499$0.2418%
500$0.2319%
Contact Sales
In stock
$0.29
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-8L

The M95010/M95020/M95040 devices (M950x0) are electrically erasable programmable memories (EEPROMs) organized as 128/256/512 x 8 bits respectively, accessed through the SPI bus.


The M950x0-W can operate with a supply voltage from 2.5 V to 5.5 V, the M950x0-R can operate with a supply voltage from 1.8 V to 5.5 V and the M950x0-DF can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of -40 °C / +85 °C


The M950x0-DF offers an additional page, named the identification page (16 bytes). The identification page can be used to store sensitive application parameters that can be (later) permanently locked in read-only mode.

Key features
  • Compatible with the serial peripheral interface (SPI) bus
  • Memory array
    • 1/2/4-Kbit (128/256/512 bytes) of EEPROM
    • Page size: 16 bytes
    • Additional write lockable page (Identification page) for M95040-DF order code
  • Write
    • Byte Write within 5 ms
    • Page Write within 5 ms
  • Write protect
    • quarter array
    • half array
    • whole memory array
  • Max clock frequency: 20 MHz
  • Single supply voltage:
    • 2.5 V to 5.5 V for M950x0-W
    • 1.8 V to 5.5 V for M950x0-R
    • 1.7 V to 5.5 V for M95040-DF
  • Operating temperature range: from -40 °C up to +85 °C
  • Enhanced ESD protection
  • More than 4 million write cycles
  • More than 200-year data retention
  • Packages RoHS-compliant and Halongen-free
    • SO8N (ECOPACK2)
    • TSSOP8 (ECOPACK2)
    • UFDFPN8 (ECOPACK2)