Active
Automotive 4-Kbit SPI bus EEPROM with high-speed clock
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TSSOP-8L |
The M95040-A125 and M95040-A145 are 4-Kbit serial EEPROM (electrically erasable programmable memory) automotive-grade devices capable of operating up to 145 °C. They comply with the high reliability automotive standard AEC-Q100 grade 0, and are accessed through a simple serial SPI-compatible...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.63 | 2% |
| 10-24 | $0.59 | 4% |
| 25-49 | $0.58 | 7% |
| 50-99 | $0.57 | 9% |
| 100-249 | $0.55 | 11% |
| 250-499 | $0.54 | 13% |
| 500 | $0.53 | 15% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TSSOP-8L |
The M95040-A125 and M95040-A145 are 4-Kbit serial EEPROM (electrically erasable programmable memory) automotive-grade devices capable of operating up to 145 °C. They comply with the high reliability automotive standard AEC-Q100 grade 0, and are accessed through a simple serial SPI-compatible...
Read More
|