Active

M95040-DWDW4TP/K

Automotive 4-Kbit SPI bus EEPROM with high-speed clock

Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius145.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTSSOP-8L

The M95040-A125 and M95040-A145 are 4-Kbit serial EEPROM (electrically erasable programmable memory) automotive-grade devices capable of operating up to 145 °C. They comply with the high reliability automotive standard AEC-Q100 grade 0, and are accessed through a simple serial SPI-compatible...
Read More

Key features
  • Grade
    • AEC-Q100 grade 0 qualification
  • SPI interface
    • Compatible with the serial peripheral interface (SPI) bus
  • Memory
    • 4-Kbit (512-byte) of EEPROM
    • Page size: 16-byte
    • Write protection by block: ¼, ½, or whole memory
    • Additional write-lockable page (identification page)
  • Supply voltage
    • 1.7 to 5.5 V up to 125 °C and 2.5 to 5.5 V up to 145 °C
  • Temperature
    • -40 °C to +125 °C for range 3 and -40 °C to +145 °C for range 4
  • High-speed clock frequency
    • 20 MHz for VCC ≥ 4.5 V
    • 10 MHz for VCC ≥ 2.5 V
    • 5 MHz for VCC ≥ 1.7 V
  • Write cycle time
    • Byte and page write within 4 ms
  • Write cycle endurance
    • 4 million write cycles at 25 °C
    • 1.2 million write cycles at 85 °C
    • 600 k write cycles at 125 °C
    • 400 k write cycles at 145 °C
  • Advanced features
    • Schmitt trigger inputs for noise filtering
    • ESD human body model 4000 V
  • Data retention
    • 100 years at 25 °C and 50 years at 125 °C
  • Packages
    • SO8N, TSSOP8, and WFDFPN8 (ECOPACK2-compliant)
Out of Stock
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius145.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTSSOP-8L

The M95040-A125 and M95040-A145 are 4-Kbit serial EEPROM (electrically erasable programmable memory) automotive-grade devices capable of operating up to 145 °C. They comply with the high reliability automotive standard AEC-Q100 grade 0, and are accessed through a simple serial SPI-compatible...
Read More

Key features
  • Grade
    • AEC-Q100 grade 0 qualification
  • SPI interface
    • Compatible with the serial peripheral interface (SPI) bus
  • Memory
    • 4-Kbit (512-byte) of EEPROM
    • Page size: 16-byte
    • Write protection by block: ¼, ½, or whole memory
    • Additional write-lockable page (identification page)
  • Supply voltage
    • 1.7 to 5.5 V up to 125 °C and 2.5 to 5.5 V up to 145 °C
  • Temperature
    • -40 °C to +125 °C for range 3 and -40 °C to +145 °C for range 4
  • High-speed clock frequency
    • 20 MHz for VCC ≥ 4.5 V
    • 10 MHz for VCC ≥ 2.5 V
    • 5 MHz for VCC ≥ 1.7 V
  • Write cycle time
    • Byte and page write within 4 ms
  • Write cycle endurance
    • 4 million write cycles at 25 °C
    • 1.2 million write cycles at 85 °C
    • 600 k write cycles at 125 °C
    • 400 k write cycles at 145 °C
  • Advanced features
    • Schmitt trigger inputs for noise filtering
    • ESD human body model 4000 V
  • Data retention
    • 100 years at 25 °C and 50 years at 125 °C
  • Packages
    • SO8N, TSSOP8, and WFDFPN8 (ECOPACK2-compliant)