Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!

🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!

M95128-DRMN8TP/K

M95128-DRMN8TP/K

Active

M95128-DRDW8TP/K

128-Kbit serial SPI bus EEPROM with high speed clock 105°C operation

Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTSSOP-8L

The M95128-DRE is a 128-Kbit serial EEPROM device operating up to 105 °C. The M95128-DRE is compliant with the level of reliability defined by the AEC-Q100 grade 2.The device is accessed by a simple serial SPI compatible interface running up to 20 MHz.The memory array is based on advanced true...
Read More

Key features
  • Compatible with the Serial Peripheral Interface (SPI) bus
  • Memory array
    • 128 Kbit (16 Kbytes) of EEPROM
    • Page size: 64 bytes
    • Write protection by block: 1/4, 1/2 or whole memory
    • Additional Write lockable Page (Identification page)
  • Extended temperature and voltage range
    • Up to 105 °C (VCCfrom 1.7 V to 5.5 V)
  • High speed clock frequency
    • 20 MHz for VCC ≥4.5 V
    • 10 MHz for VCC ≥2.5 V
    • 5 MHz for VCC≥ 1.7 V
  • Schmitt trigger inputs for noise filtering
  • Short Write cycle time
    • Byte Write within 4 ms
    • Page Write within 4 ms
  • Write cycle endurance
    • 4 million Write cycles at 25°C
    • 1.2 million Write cycles at 85°C
    • 900 k Write cycles at 105°C
  • Data retention
    • more than 50 years at105 °C
    • 200 years at 55°C
  • ESD Protection (Human Body Model)
    • 4000 V
  • Packages
    • RoHS-compliant and halogen-free (ECOPACK2®)
In stock
Quantity $ per unit Savings
1-9$0.801%
10-99$0.7210%
100-499$0.6815%
500$0.6617%
Contact sales
$0.80
$0.80
Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTSSOP-8L

The M95128-DRE is a 128-Kbit serial EEPROM device operating up to 105 °C. The M95128-DRE is compliant with the level of reliability defined by the AEC-Q100 grade 2.The device is accessed by a simple serial SPI compatible interface running up to 20 MHz.The memory array is based on advanced true...
Read More

Key features
  • Compatible with the Serial Peripheral Interface (SPI) bus
  • Memory array
    • 128 Kbit (16 Kbytes) of EEPROM
    • Page size: 64 bytes
    • Write protection by block: 1/4, 1/2 or whole memory
    • Additional Write lockable Page (Identification page)
  • Extended temperature and voltage range
    • Up to 105 °C (VCCfrom 1.7 V to 5.5 V)
  • High speed clock frequency
    • 20 MHz for VCC ≥4.5 V
    • 10 MHz for VCC ≥2.5 V
    • 5 MHz for VCC≥ 1.7 V
  • Schmitt trigger inputs for noise filtering
  • Short Write cycle time
    • Byte Write within 4 ms
    • Page Write within 4 ms
  • Write cycle endurance
    • 4 million Write cycles at 25°C
    • 1.2 million Write cycles at 85°C
    • 900 k Write cycles at 105°C
  • Data retention
    • more than 50 years at105 °C
    • 200 years at 55°C
  • ESD Protection (Human Body Model)
    • 4000 V
  • Packages
    • RoHS-compliant and halogen-free (ECOPACK2®)