Shipping Delay: Due to the backlog of orders caused by severe weather, order processing and shipping may be delayed. Thank you for understanding!
M95128-DRDW3TP/K

M95128-DRDW3TP/K

Active

M95128-DRMF3TG/K

Automotive 128 Kbit SPI bus EEPROM with high speed clock

Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameDFN8

The M95128-A125 and M95128-A145 are 128-Kbit serial electrically erasable programmable memory (EEPROM) automotive grade devices capable of operating up to 145°C. They are compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 0.The devices are accessed...
Read More

Key features
  • Grade
    • AEC-Q100 grade 0 conform qualification
  • SPI interface
    • Compatible with the serial peripheral interface (SPI) bus
  • Memory
    • 128-Kbit (16-Kbyte) EEPROM
    • Page size: 64 bytes
    • Additional 64-byte lockable identification page
  • Supply voltage
    • 1.7 V to 5.5 V
  • Temperature
    • Extended operating temperature range:
      • -40 °C up to +125 °C for range 3

      • -40 °C up to +145 °C for range 4

  • Clock frequency
    • Up to 20 MHz
  • Fast write cycle time
    • Byte and page write within 4 ms (typically 3.4 ms)
  • Advanced features
    • Schmitt trigger inputs for noise filtering
    • Software write protection by quarter block
    • Hardware write protection of the whole memory array
    • Enhanced ESD and latch-up protection
    • ESD human body model 4000 V
  • Write cycle performance
    • More than 4 million write cycles at 25 °C
    • More than 1.2 million write cycles at 85 °C
    • More than 0.6 million write cycles at 125 °C
    • More than 0.4 million write cycles at 145 °C
  • Data retention performance
    • More than 50 years at 125 °C
    • More than 100 years at 25 °C
  • Packages
    • SO8N, TSSOP8, and WFDFPN8 (ECOPACK2-compliant)
In stock
Quantity $ per unit Savings
1-9$1.170%
10-24$1.097%
25-49$1.0610%
50-99$1.0411%
100-249$1.0213%
250-499$0.9915%
500$0.9717%
Contact sales
$1.17
$1.17
Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameDFN8

The M95128-A125 and M95128-A145 are 128-Kbit serial electrically erasable programmable memory (EEPROM) automotive grade devices capable of operating up to 145°C. They are compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 0.The devices are accessed...
Read More

Key features
  • Grade
    • AEC-Q100 grade 0 conform qualification
  • SPI interface
    • Compatible with the serial peripheral interface (SPI) bus
  • Memory
    • 128-Kbit (16-Kbyte) EEPROM
    • Page size: 64 bytes
    • Additional 64-byte lockable identification page
  • Supply voltage
    • 1.7 V to 5.5 V
  • Temperature
    • Extended operating temperature range:
      • -40 °C up to +125 °C for range 3

      • -40 °C up to +145 °C for range 4

  • Clock frequency
    • Up to 20 MHz
  • Fast write cycle time
    • Byte and page write within 4 ms (typically 3.4 ms)
  • Advanced features
    • Schmitt trigger inputs for noise filtering
    • Software write protection by quarter block
    • Hardware write protection of the whole memory array
    • Enhanced ESD and latch-up protection
    • ESD human body model 4000 V
  • Write cycle performance
    • More than 4 million write cycles at 25 °C
    • More than 1.2 million write cycles at 85 °C
    • More than 0.6 million write cycles at 125 °C
    • More than 0.4 million write cycles at 145 °C
  • Data retention performance
    • More than 50 years at 125 °C
    • More than 100 years at 25 °C
  • Packages
    • SO8N, TSSOP8, and WFDFPN8 (ECOPACK2-compliant)