M95160-DRMN3TP/K

M95160-DRMN3TP/K

Active

M95160-DRDW3TP/K

Automotive 16-Kbit SPI bus EEPROM with high speed clock

Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTSSOP-8L

The M95160-A125 and M95160-A145 are 16-Kbit serial EEPROM automotive grade devices operating up to 145 °C. They are compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 0.The devices are accessed by a simple serial SPI compatible interface running up...
Read More

Key features
  • AEC-Q100 grade 0 conform qualification
  • Compatible with the Serial Peripheral Interface (SPI) bus
  • Memory array
    • 16 Kbit (2 Kbyte) of EEPROM
    • Page size: 32 byte
    • Write protection by block: 1/4, 1/2 or whole memory
    • Additional Write lockable Page (Identification page)
  • Extended temperature and voltage ranges
    • Up to 125 °C (VCCfrom 1.7 V to 5.5 V)
    • Up to 145 °C (VCCfrom 2.5 V to 5.5 V)
  • High speed clock frequency
    • 20 MHz for VCC ≥ 4.5 V
    • 10 MHz for VCC≥ 2.5 V
    • 5 MHz for VCC≥ 1.7 V
  • Schmitt trigger inputs for noise filtering
  • Short Write cycle time
    • Byte Write within 4 ms
    • Page Write within 4 ms
  • Write cycle endurance
    • 4 million Write cycles at 25 °C
    • 1.2 million Write cycles at 85 °C
    • 600 k Write cycles at 125 °C
    • 400 k Write cycles at 145 °C
  • Data retention
    • 50 years at 125 °C
    • 100 years at 25 °C
  • ESD Protection (Human Body Model)
    • 4000 V
  • Packages
    • RoHS-compliant and halogen-free (ECOPACK2®)
In stock
Quantity $ per unit Savings
1-9$0.771%
10-99$0.709%
100-499$0.6220%
500$0.6022%
Contact sales
$0.77
$0.77
Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTSSOP-8L

The M95160-A125 and M95160-A145 are 16-Kbit serial EEPROM automotive grade devices operating up to 145 °C. They are compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 0.The devices are accessed by a simple serial SPI compatible interface running up...
Read More

Key features
  • AEC-Q100 grade 0 conform qualification
  • Compatible with the Serial Peripheral Interface (SPI) bus
  • Memory array
    • 16 Kbit (2 Kbyte) of EEPROM
    • Page size: 32 byte
    • Write protection by block: 1/4, 1/2 or whole memory
    • Additional Write lockable Page (Identification page)
  • Extended temperature and voltage ranges
    • Up to 125 °C (VCCfrom 1.7 V to 5.5 V)
    • Up to 145 °C (VCCfrom 2.5 V to 5.5 V)
  • High speed clock frequency
    • 20 MHz for VCC ≥ 4.5 V
    • 10 MHz for VCC≥ 2.5 V
    • 5 MHz for VCC≥ 1.7 V
  • Schmitt trigger inputs for noise filtering
  • Short Write cycle time
    • Byte Write within 4 ms
    • Page Write within 4 ms
  • Write cycle endurance
    • 4 million Write cycles at 25 °C
    • 1.2 million Write cycles at 85 °C
    • 600 k Write cycles at 125 °C
    • 400 k Write cycles at 145 °C
  • Data retention
    • 50 years at 125 °C
    • 100 years at 25 °C
  • ESD Protection (Human Body Model)
    • 4000 V
  • Packages
    • RoHS-compliant and halogen-free (ECOPACK2®)