M95320-DRMF3TG/K

M95320-DRMF3TG/K

M95320-DRDW3TP/K

M95320-DRDW3TP/K

Active

Free

M95320-DRMN3TP/K

Automotive 32 Kbit SPI bus EEPROM with high speed clock

Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO8

The M95320-A125 and M95320-A145 are 32-Kbit serial electrically erasable programmable memory (EEPROM) automotive grade devices capable of operating up to 145°C. They are compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 0.The devices are accessed...
Read More

Key features
  • Grade
    • AEC-Q100 grade 0 conform qualification
  • SPI interface
    • Compatible with the serial peripheral interface (SPI) bus
  • Memory
    • 32-Kbit (4-Kbyte) EEPROM
    • Page size: 32 bytes
    • Additional 32-byte lockable identification page
  • Supply voltage
    • 1.7 V to 5.5 V
  • Temperature
    • Extended operating temperature range:
      • -40°C up to +125°C for range 3
      • -40°C up to +145°C for range 4
  • Clock frequency
    • Up to 20 MHz
  • Fast write cycle time
    • Byte and page write within 4 ms (typically 3.2 ms)
  • Advanced features
    • Schmitt trigger inputs for noise filtering
    • Software write protection by quarter block
    • Hardware write protection of the whole memory array
    • Enhanced ESD and latch-up protection
    • ESD human body model: 4000 V
  • Write cycle performance
    • More than 4 million write cycles at 25°C
    • More than 1.2 million write cycles at 85°C
    • More than 0.6 million write cycles at 125°C
    • More than 0.4 million write cycles at 145°C
  • Data retention performance
    • More than 50 years at 125°C
    • More than 100 years at 25°C
  • Packages
    • SO8N, TSSOP8, and WFDFPN8 (ECOPACK2-compliant)
In stock
Quantity $ per unit Savings
1-9$0.942%
10-24$0.884%
25-49$0.867%
50-99$0.849%
100-249$0.8211%
250-499$0.8014%
500$0.7816%
Contact sales
$0.94
$0.92
or
Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO8

The M95320-A125 and M95320-A145 are 32-Kbit serial electrically erasable programmable memory (EEPROM) automotive grade devices capable of operating up to 145°C. They are compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 0.The devices are accessed...
Read More

Key features
  • Grade
    • AEC-Q100 grade 0 conform qualification
  • SPI interface
    • Compatible with the serial peripheral interface (SPI) bus
  • Memory
    • 32-Kbit (4-Kbyte) EEPROM
    • Page size: 32 bytes
    • Additional 32-byte lockable identification page
  • Supply voltage
    • 1.7 V to 5.5 V
  • Temperature
    • Extended operating temperature range:
      • -40°C up to +125°C for range 3
      • -40°C up to +145°C for range 4
  • Clock frequency
    • Up to 20 MHz
  • Fast write cycle time
    • Byte and page write within 4 ms (typically 3.2 ms)
  • Advanced features
    • Schmitt trigger inputs for noise filtering
    • Software write protection by quarter block
    • Hardware write protection of the whole memory array
    • Enhanced ESD and latch-up protection
    • ESD human body model: 4000 V
  • Write cycle performance
    • More than 4 million write cycles at 25°C
    • More than 1.2 million write cycles at 85°C
    • More than 0.6 million write cycles at 125°C
    • More than 0.4 million write cycles at 145°C
  • Data retention performance
    • More than 50 years at 125°C
    • More than 100 years at 25°C
  • Packages
    • SO8N, TSSOP8, and WFDFPN8 (ECOPACK2-compliant)