📢Shop now for EEPROM products with FREE SHIPPING code EEPROM-M95-FREESHIP. Check out our M95P32-IXCST/EF and M95P16-IXMNT/E today! 

M95512-DRDW8TP/K

M95512-DRDW8TP/K

M95512-DRMN8TP/K

Active

Free

512-Kbit serial SPI bus EEPROM with high speed clock 105°C operation

Quantity $ per Unit Savings
1 - 400$1.530%
Contact Sales
In stock
$1.53
or
Parameter NameParameter Value
Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO8

The M95512-DRE is a 512-Kbit serial EEPROM device operating up to 105 °C. The M95512-DRE is compliant with the level of reliability defined by the AEC-Q100 grade 2.


The device is accessed by a simple serial SPI compatible interface running up to 16 MHz.


The memory array is based on advanced true EEPROM technology (Electrically Erasable PROgrammable Memory). The M95512-DRE is a byte-alterable memory (65536 × 8 bits) organized as 512 pages of 128 bytes in which the data integrity is significantly improved with an embedded Error Correction Code logic.


The M95512-DRE offers an additional Identification Page (128 bytes) in which the ST device identification can be read. This page can also be used to store sensitive application parameters which can be later permanently locked in read-only mode.

Key features
  • Compatible with the Serial Peripheral Interface (SPI) bus
  • Memory array
    • 512 Kbit (64 Kbytes) of EEPROM
    • Page size: 128 bytes
    • Write protection by block: 1/4, 1/2 or whole memory
    • Additional Write lockable Page (Identification page)
  • Extended temperature and voltage range
    • Up to 105 °C (VCCfrom 1.7 V to 5.5 V)
  • High speed clock frequency
    • 16 MHz for VCC ≥4.5 V
    • 10 MHz for VCC ≥2.5 V
    • 5 MHz for VCC≥ 1.7 V
  • Schmitt trigger inputs for noise filtering
  • Short Write cycle time
    • Byte Write within 4 ms
    • Page Write within 4 ms
  • Write cycle endurance
    • 4 million Write cycles at 25°C
    • 1.2 million Write cycles at 85°C
    • 900 k Write cycles at 105°C
  • Data retention
    • more than 50 years at105 °C
    • 200 years at 55°C
  • ESD Protection (Human Body Model)
    • 4000 V
  • Packages
    • RoHS-compliant and halogen-free (ECOPACK2®)