📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

M95512-RMN6TP

M95512-RMN6TP

M95512-RDW6TP

Active

512 Kbit SPI bus EEPROM with high-speed clock

Quantity $ per Unit Savings
1 - 9$1.050%
10 - 99$0.9410%
100$0.8420%
Contact Sales
Out of stock
$1.05
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-8L

The M95512 devices are electrically erasable programmable memories (EEPROMs) organized as 65536 x 8 bits, accessed through the SPI bus.


The M95512-W can operate with a supply voltage from 2.5 V to 5.5 V, the M95512-R can operate with a supply voltage from 1.8 V to 5.5 V and the M95512-DF can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of -40 °C / +85 °C.


The M95512-DF offers an additional page, named the Identification page (128 bytes). The Identification page can be used to store sensitive application parameters that can be (later) permanently locked in read-only mode.


The SPI bus signals are C, D and Q, as shown in Figure 1 and Table 1. The device is selected when Chip select (S) is driven low. Communications with the device can be interrupted when the HOLD is driven low.

Key features
  • Compatible with the serial peripheral interface (SPI) bus
  • Memory array
    • 512-Kbit (64-Kbyte) of EEPROM
    • Page size: 128 bytes
    • Additional write lockable page (Identification page)
  • Write time
    • Byte Write within 5 ms
    • Page Write within 5 ms
  • Write protect
    • quarter array
    • half array
    • whole memory array
  • High-speed clock: 16 MHz
  • Single supply voltage:
    • 2.5 V to 5.5 V for M95512-W
    • 1.8 V to 5.5 V for M95512-R
    • 1.7 V to 5.5 V for M95512-DF
  • Operating temperature range: from -40 °C up to +85 °C
  • Enhanced ESD protection
  • More than 4 million Write cycles
  • More than 200-year data retention
  • Packages
    • SO8N (ECOPACK2)
    • TSSOP8 (ECOPACK2)
    • UFDFPN8 (ECOPACK2)
    • WLCSP8 (ECOPACK2)