$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
New
Automotive 1 Mbit SPI bus EEPROM with high speed clock
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TSSOP-8L |
The M95M01-A125, M95M01-A145 and M95M01-A150 are 1‑Mbit serial electrically erasable programmable memory (EEPROM) automotive-grade devices. Those manufactured in CMOSF8H operate up to +145°C, while those manufactured in CMOSF9V operate up to +150°C. They are qualified with the high reliability...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.53 | 2% |
| 10-24 | $1.44 | 4% |
| 25-49 | $1.40 | 7% |
| 50-99 | $1.37 | 9% |
| 100-249 | $1.34 | 11% |
| 250 | $1.30 | 13% |
| 250 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TSSOP-8L |
The M95M01-A125, M95M01-A145 and M95M01-A150 are 1‑Mbit serial electrically erasable programmable memory (EEPROM) automotive-grade devices. Those manufactured in CMOSF8H operate up to +145°C, while those manufactured in CMOSF9V operate up to +150°C. They are qualified with the high reliability...
Read More
|