Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

M95M01-DRMN8TP/V

M95M01-DRMN8TP/V

Active

New

M95M01-DRDW8TP/V

1-Mbit serial SPI bus EEPROM operating at 105C

Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTSSOP-8L

The M95M01-DRE is a 1-Mbit serial electrically erasable programmable memory (EEPROM) devices capable of operating up to 105°C. The product complies with the reliability requirements defined by AEC-Q100 Grade 2 and is accessed through a simple serial SPI-compatible interface running at up to 16...
Read More

Key features
  • SPI interface
    • Compatible with the serial peripheral interface (SPI) bus
  • Memory
    • 1-Mbit (128 Kbytes) EEPROM
    • Page size: 256 bytes
    • Additional 256-byte lockable identification page
  • Supply voltage
    • 1.7 V to 5.5 V
  • Temperature
    • Operating temperature range: -40°C up to +105°C
  • Clock frequency
    • Up to 16 MHz
  • Fast write cycle time
    • Byte and page write within 3.5 ms (typically 2.6 ms)
  • Advanced features
    • Schmitt trigger inputs for noise filtering
    • Software write protection by quarter block
    • Hardware write protection of the whole memory array
    • Enhanced ESD/latch-up protection
    • ESD human body model 4000 V
    • 5 μs fast wake-up time
  • Write cycle performance
    • More than 4 million write cycles at +25°C
    • More than 1.2 million write cycles at +85°C
    • More than 900 K write cycles at +105°C
  • Data retention performance
    • More than 200 year data retention
  • Ultra-low power current consumption
    • 0.6 μA (typical) in standby mode
    • 650 μA (typical) for read current
    • 1 mA (typical) for write current
  • Packages
    • SO8N, TSSOP8 (ECOPACK2-compliant)
Coming Soon
Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTSSOP-8L

The M95M01-DRE is a 1-Mbit serial electrically erasable programmable memory (EEPROM) devices capable of operating up to 105°C. The product complies with the reliability requirements defined by AEC-Q100 Grade 2 and is accessed through a simple serial SPI-compatible interface running at up to 16...
Read More

Key features
  • SPI interface
    • Compatible with the serial peripheral interface (SPI) bus
  • Memory
    • 1-Mbit (128 Kbytes) EEPROM
    • Page size: 256 bytes
    • Additional 256-byte lockable identification page
  • Supply voltage
    • 1.7 V to 5.5 V
  • Temperature
    • Operating temperature range: -40°C up to +105°C
  • Clock frequency
    • Up to 16 MHz
  • Fast write cycle time
    • Byte and page write within 3.5 ms (typically 2.6 ms)
  • Advanced features
    • Schmitt trigger inputs for noise filtering
    • Software write protection by quarter block
    • Hardware write protection of the whole memory array
    • Enhanced ESD/latch-up protection
    • ESD human body model 4000 V
    • 5 μs fast wake-up time
  • Write cycle performance
    • More than 4 million write cycles at +25°C
    • More than 1.2 million write cycles at +85°C
    • More than 900 K write cycles at +105°C
  • Data retention performance
    • More than 200 year data retention
  • Ultra-low power current consumption
    • 0.6 μA (typical) in standby mode
    • 650 μA (typical) for read current
    • 1 mA (typical) for write current
  • Packages
    • SO8N, TSSOP8 (ECOPACK2-compliant)