Active
Automotive 1 Mbit SPI bus EEPROM with high speed clock
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TSSOP-8L |
The M95M01-A125 and M95M01-A145 are 1-Mbit serial EEPROM Automotive grade devices operating up to 145°C. They are compliant with the very high level of reliability defined by the Automotive standard AEC-Q100 grade 0.The devices are accessed by a simple serial SPI compatible interface running up to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.31 | 0% |
| 10-24 | $3.10 | 6% |
| 25-49 | $3.01 | 9% |
| 50-99 | $2.94 | 11% |
| 100-249 | $2.87 | 13% |
| 250-499 | $2.78 | 16% |
| 500 | $2.72 | 18% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TSSOP-8L |
The M95M01-A125 and M95M01-A145 are 1-Mbit serial EEPROM Automotive grade devices operating up to 145°C. They are compliant with the very high level of reliability defined by the Automotive standard AEC-Q100 grade 0.The devices are accessed by a simple serial SPI compatible interface running up to...
Read More
|