Active

New

M95M01-DWDW4TP/V

Automotive 1024 Kbit SPI bus EEPROM with high speed clock

Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTSSOP-8L

The M95M01-A125, M95M01-A145 and M95M01-A150 are 1‑Mbit serial electrically erasable programmable memory (EEPROM) automotive-grade devices. Those manufactured in CMOSF8H operate up to +145°C, while those manufactured in CMOSF9V operate up to +150°C. They are qualified with the high reliability...
Read More

Key features
  • Functional safety
    • Follows ASIL-B ready requirement
  • Grade
    • AEC-Q100 grade 0 conform qualification
  • SPI interface
    • Compatible with the serial peripheral interface (SPI) bus
  • Memory
    • 1-Mbit (128-Kbyte) EEPROM
    • Page size: 256 bytes
    • Additional 256-byte lockable identification page
  • Supply voltage
    • 2.5 V to 5.5 V for CMOSF8H products
    • 1.7 V to 5.5 V for CMOSF9V products
  • Temperature
    • Operating temperature range:
      • -40 °C up to +125 °C for range 3

      • -40 °C up to +145 °C for range 4 for CMOSF8H

      • -40 °C up to +150 °C for range 4 for CMOSF9V

  • Clock frequency
    • Up to 16 MHz
  • Fast write cycle time
    • Byte and page write within 5 ms (typically 4 ms) for CMOSF8H products
    • Byte and page write within 3.5 ms (typically 2.6 ms) for CMOSF9V products
  • Advanced features
    • Schmitt trigger inputs for noise filtering
    • Software write protection by quarter block
    • Hardware write protection of the whole memory array
    • Enhanced ESD/latch-up protection
    • ESD human body model 4000 V
  • Write cycle performance
    • For CMOSF8H products
      • More than 4 million write cycles at +25 °C

      • More than 1.2 million write cycles at +85 °C

      • More than 600 k write cycles at +125 °C

      • More than 400 k write cycles at +145 °C

    • For CMOSF9V products
      • More than 4 million write cycles at +25 °C

      • More than 1.2 million write cycles at +85 °C

      • More than 600 k write cycles at +125 °C

      • More than 400 k Write cycles at +150 °C

  • Data retention performance
    • 100 years at 25 °C for CMOSF8H products
    • 15 years at 45 °C for CMOSF9V products
  • Ultra-low power current consumption (for CMOSF9V commercial products)
    • 0.6 μA (typical) in standby mode
    • 650 μA (typical) for read current
    • 1 mA (typical) for write current
  • Packages
    • SO8N, TSSOP8, and WFDFPN8 (ECOPACK2-compliant)
Coming Soon
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTSSOP-8L

The M95M01-A125, M95M01-A145 and M95M01-A150 are 1‑Mbit serial electrically erasable programmable memory (EEPROM) automotive-grade devices. Those manufactured in CMOSF8H operate up to +145°C, while those manufactured in CMOSF9V operate up to +150°C. They are qualified with the high reliability...
Read More

Key features
  • Functional safety
    • Follows ASIL-B ready requirement
  • Grade
    • AEC-Q100 grade 0 conform qualification
  • SPI interface
    • Compatible with the serial peripheral interface (SPI) bus
  • Memory
    • 1-Mbit (128-Kbyte) EEPROM
    • Page size: 256 bytes
    • Additional 256-byte lockable identification page
  • Supply voltage
    • 2.5 V to 5.5 V for CMOSF8H products
    • 1.7 V to 5.5 V for CMOSF9V products
  • Temperature
    • Operating temperature range:
      • -40 °C up to +125 °C for range 3

      • -40 °C up to +145 °C for range 4 for CMOSF8H

      • -40 °C up to +150 °C for range 4 for CMOSF9V

  • Clock frequency
    • Up to 16 MHz
  • Fast write cycle time
    • Byte and page write within 5 ms (typically 4 ms) for CMOSF8H products
    • Byte and page write within 3.5 ms (typically 2.6 ms) for CMOSF9V products
  • Advanced features
    • Schmitt trigger inputs for noise filtering
    • Software write protection by quarter block
    • Hardware write protection of the whole memory array
    • Enhanced ESD/latch-up protection
    • ESD human body model 4000 V
  • Write cycle performance
    • For CMOSF8H products
      • More than 4 million write cycles at +25 °C

      • More than 1.2 million write cycles at +85 °C

      • More than 600 k write cycles at +125 °C

      • More than 400 k write cycles at +145 °C

    • For CMOSF9V products
      • More than 4 million write cycles at +25 °C

      • More than 1.2 million write cycles at +85 °C

      • More than 600 k write cycles at +125 °C

      • More than 400 k Write cycles at +150 °C

  • Data retention performance
    • 100 years at 25 °C for CMOSF8H products
    • 15 years at 45 °C for CMOSF9V products
  • Ultra-low power current consumption (for CMOSF9V commercial products)
    • 0.6 μA (typical) in standby mode
    • 650 μA (typical) for read current
    • 1 mA (typical) for write current
  • Packages
    • SO8N, TSSOP8, and WFDFPN8 (ECOPACK2-compliant)