Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

M95M01E-FMN6TP

1-Mbit SPI bus EEPROM with high-speed clock

Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M95M01E-F device is an electrically erasable programmable memory (EEPROM) organized as 131072 x 8 bits, accessed through the SPI bus. It can operate with a supply range from 1.7 to 5.5 V, with a clock frequency up to 16 MHz, and is guaranteed over a temperature range from -40 °C to...
Read More

Key features
  • SPI interface
    • Compatible with the serial peripheral interface (SPI) bus
  • Memory
    • 1-Mbit (128 Kbytes) EEPROM
    • Page size: 256 bytes
    • Additional 256-byte lockable identification page
  • Supply voltage
    • 1.7 V to 5.5 V
  • Temperature
    • Operating temperature range: -40 °C up to +85 °C
  • Clock frequency
    • Up to 16 MHz
  • Fast write cycle time
    • Byte and page write within 3.5 ms (typically 2.6 ms)
  • Advanced features
    • Schmitt trigger inputs for noise filtering
    • Software write protection by quarter block
    • Hardware write protection of the whole memory array
    • Enhanced ESD/latch-up protection
    • ESD human body model 4000 V
    • 5 μs fast wake-up time
  • Write cycle performance
    • More than 4 million write cycles at +25 °C
    • More than 1.2 million write cycles at +85°C
  • Data retention performance
    • More than 200 year data retention
  • Ultra-low power current consumption
    • 500 nA (typical) in standby mode
    • 350 μA (typical) for read current
    • 700 μA (typical) for write current
  • Packages
    • SO8N, TSSOP8, UFDFPN8, and WLCSP8 (ECOPACK2-compliant)
In stock
Quantity $ per unit Savings
1-9$0.912%
10-24$0.864%
25-49$0.836%
50-99$0.828%
100-249$0.8010%
250-499$0.7713%
500$0.7615%
Contact sales
$0.91
$0.89
Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M95M01E-F device is an electrically erasable programmable memory (EEPROM) organized as 131072 x 8 bits, accessed through the SPI bus. It can operate with a supply range from 1.7 to 5.5 V, with a clock frequency up to 16 MHz, and is guaranteed over a temperature range from -40 °C to...
Read More

Key features
  • SPI interface
    • Compatible with the serial peripheral interface (SPI) bus
  • Memory
    • 1-Mbit (128 Kbytes) EEPROM
    • Page size: 256 bytes
    • Additional 256-byte lockable identification page
  • Supply voltage
    • 1.7 V to 5.5 V
  • Temperature
    • Operating temperature range: -40 °C up to +85 °C
  • Clock frequency
    • Up to 16 MHz
  • Fast write cycle time
    • Byte and page write within 3.5 ms (typically 2.6 ms)
  • Advanced features
    • Schmitt trigger inputs for noise filtering
    • Software write protection by quarter block
    • Hardware write protection of the whole memory array
    • Enhanced ESD/latch-up protection
    • ESD human body model 4000 V
    • 5 μs fast wake-up time
  • Write cycle performance
    • More than 4 million write cycles at +25 °C
    • More than 1.2 million write cycles at +85°C
  • Data retention performance
    • More than 200 year data retention
  • Ultra-low power current consumption
    • 500 nA (typical) in standby mode
    • 350 μA (typical) for read current
    • 700 μA (typical) for write current
  • Packages
    • SO8N, TSSOP8, UFDFPN8, and WLCSP8 (ECOPACK2-compliant)