Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!
🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!
Active
Free
Automotive 2048 Kbit SPI bus EEPROM with high speed clock
Supply Voltage Min Volt | 2.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | 3A991.b.1.b.1 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SO8 |
The M95M02-A125 is 2-Mbit serial EEPROM Automotive grade device operating up to 125°C. The M95M02-A125 is compliant with the very high level of reliability defined by the Automotive standard AEC-Q100 grade 0.The device is accessed by a simple serial SPI compatible interface running up to 10...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.98 | 0% |
10-24 | $3.71 | 7% |
25-99 | $3.52 | 12% |
100-249 | $3.44 | 14% |
250-499 | $3.33 | 16% |
500 | $3.24 | 18% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | 3A991.b.1.b.1 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SO8 |
The M95M02-A125 is 2-Mbit serial EEPROM Automotive grade device operating up to 125°C. The M95M02-A125 is compliant with the very high level of reliability defined by the Automotive standard AEC-Q100 grade 0.The device is accessed by a simple serial SPI compatible interface running up to 10...
Read More
|