M95M02E-FMN6TP

M95M02E-FMN6TP

Active

M95M02E-FDW6TP

2-Mbit SPI bus EEPROM with high-speed clock

Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
ECCN US3A991.b.1.b.1
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-8L

The M95M02E-F device is an electrically erasable programmable memory (EEPROM) organized as 262144 x 8 bits, accessed through the SPI bus. It can operate with a supply range from 1.7 to 5.5 V, with a clock frequency up to 16 MHz, and is guaranteed over a temperature range from -40 °C to +85 °C.The...
Read More

Key features
  • SPI interface
    • Compatible with the serial peripheral interface (SPI) bus
  • Memory
    • 2-Mbit (256-Kbyte) of EEPROM
    • Page size: 256-byte
    • Additional 256-byte lockable identification page
  • Supply voltage
    • 1.7 V to 5.5 V
  • Temperature
    • Operating temperature range: -40 °C to +85 °C
  • Clock frequency
    • Up to 16 MHz
  • Fast write cycle time
    • Byte and page write within 3.5 ms (typically 2.6 ms)
  • Advanced features
    • Schmitt trigger inputs for noise filtering
    • Software write protection by quarter block
    • Hardware write protection of the whole memory array
    • Enhanced ESD/latch-Up protection
    • ESD human body model 4000 V
    • 5 μs fast wake-up time
  • Write cycle performance
    • More than 4 million write cycles at 25°C
    • More than 1.2 million write cycles at 85°C
  • Data retention performance
    • More than 200 year data retention
  • Ultralow power current consumption
    • Standby supply current: 650 nA (typical at 25 °C, 3.3 V)Supply current read: 820 nA (typical at 25 °C, 3.3 V, 5 MHz) Supply current write: 1 mA (typical at 25 °C, 3.3 V)
  • Packages
    • SO8N, TSSOP8, UFDFPN8, and WLCSP8 (ECOPACK2-compliant)
In stock
Quantity $ per unit Savings
1-9$2.372%
10-24$2.129%
25-49$1.9416%
50-99$1.7724%
100-249$1.5832%
250-499$1.3940%
500$1.2944%
Contact sales
$2.37
$2.32
Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
ECCN US3A991.b.1.b.1
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-8L

The M95M02E-F device is an electrically erasable programmable memory (EEPROM) organized as 262144 x 8 bits, accessed through the SPI bus. It can operate with a supply range from 1.7 to 5.5 V, with a clock frequency up to 16 MHz, and is guaranteed over a temperature range from -40 °C to +85 °C.The...
Read More

Key features
  • SPI interface
    • Compatible with the serial peripheral interface (SPI) bus
  • Memory
    • 2-Mbit (256-Kbyte) of EEPROM
    • Page size: 256-byte
    • Additional 256-byte lockable identification page
  • Supply voltage
    • 1.7 V to 5.5 V
  • Temperature
    • Operating temperature range: -40 °C to +85 °C
  • Clock frequency
    • Up to 16 MHz
  • Fast write cycle time
    • Byte and page write within 3.5 ms (typically 2.6 ms)
  • Advanced features
    • Schmitt trigger inputs for noise filtering
    • Software write protection by quarter block
    • Hardware write protection of the whole memory array
    • Enhanced ESD/latch-Up protection
    • ESD human body model 4000 V
    • 5 μs fast wake-up time
  • Write cycle performance
    • More than 4 million write cycles at 25°C
    • More than 1.2 million write cycles at 85°C
  • Data retention performance
    • More than 200 year data retention
  • Ultralow power current consumption
    • Standby supply current: 650 nA (typical at 25 °C, 3.3 V)Supply current read: 820 nA (typical at 25 °C, 3.3 V, 5 MHz) Supply current write: 1 mA (typical at 25 °C, 3.3 V)
  • Packages
    • SO8N, TSSOP8, UFDFPN8, and WLCSP8 (ECOPACK2-compliant)