Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

M95M02E-FDW6TP

M95M02E-FDW6TP

Active

M95M02E-FMN6TP

2-Mbit SPI bus EEPROM with high-speed clock

Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
ECCN US3A991.b.1.b.1
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M95M02E-F device is an electrically erasable programmable memory (EEPROM) organized as 262144 x 8 bits, accessed through the SPI bus. It can operate with a supply range from 1.7 to 5.5 V, with a clock frequency up to 16 MHz, and is guaranteed over a temperature range from -40 °C to...
Read More

Key features
  • SPI interface
    • Compatible with the serial peripheral interface (SPI) bus
  • Memory
    • 2-Mbit (256 Kbytes) EEPROM
    • Page size: 256 bytes
    • Additional 256-byte lockable identification page
  • Supply voltage
    • 1.7 V to 5.5 V
  • Temperature
    • Operating temperature range: -40°C up to +85°C
  • Clock frequency
    • Up to 16 MHz
  • Fast write cycle time
    • Byte and page write within 3.5 ms (typically 2.6 ms)
  • Advanced features
    • Schmitt trigger inputs for noise filtering
    • Software write protection by quarter block
    • Hardware write protection of the whole memory array
    • Enhanced ESD/latch-up protection
    • ESD human body model 4000 V
    • 5 μs fast wake-up time
  • Write cycle performance
    • More than 4 million write cycles at +25°C
    • More than 1.2 million write cycles at +85°C
  • Data retention performance
    • More than 200 year data retention
  • Ultra-low power current consumption
    • 650 nA (typical) in standby mode
    • 820 μA (typical) for read current
    • 1mA (typical) for write current
  • Packages
    • SO8N, TSSOP8, UFDFPN8, and WLCSP8 (ECOPACK2-compliant)
Out of Stock
Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
ECCN US3A991.b.1.b.1
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M95M02E-F device is an electrically erasable programmable memory (EEPROM) organized as 262144 x 8 bits, accessed through the SPI bus. It can operate with a supply range from 1.7 to 5.5 V, with a clock frequency up to 16 MHz, and is guaranteed over a temperature range from -40 °C to...
Read More

Key features
  • SPI interface
    • Compatible with the serial peripheral interface (SPI) bus
  • Memory
    • 2-Mbit (256 Kbytes) EEPROM
    • Page size: 256 bytes
    • Additional 256-byte lockable identification page
  • Supply voltage
    • 1.7 V to 5.5 V
  • Temperature
    • Operating temperature range: -40°C up to +85°C
  • Clock frequency
    • Up to 16 MHz
  • Fast write cycle time
    • Byte and page write within 3.5 ms (typically 2.6 ms)
  • Advanced features
    • Schmitt trigger inputs for noise filtering
    • Software write protection by quarter block
    • Hardware write protection of the whole memory array
    • Enhanced ESD/latch-up protection
    • ESD human body model 4000 V
    • 5 μs fast wake-up time
  • Write cycle performance
    • More than 4 million write cycles at +25°C
    • More than 1.2 million write cycles at +85°C
  • Data retention performance
    • More than 200 year data retention
  • Ultra-low power current consumption
    • 650 nA (typical) in standby mode
    • 820 μA (typical) for read current
    • 1mA (typical) for write current
  • Packages
    • SO8N, TSSOP8, UFDFPN8, and WLCSP8 (ECOPACK2-compliant)