Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Ultra low-power 16 Mbit Serial SPI Page EEPROM
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 3.6 |
| ECCN US | 3A991.b.1.b.1 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The M95P16-I and M95P16-E (hereinafter referred to complessively as M95P16) are manufactured with ST's advanced proprietary NVM technology. They offer byte flexibility, page alterability, high page cycling performance, and ultra low power consumption, equivalent to that of EEPROM technology.These...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.31 | 2% |
| 10-24 | $1.23 | 4% |
| 25-49 | $1.20 | 6% |
| 50-99 | $1.17 | 9% |
| 100-249 | $1.15 | 10% |
| 250-499 | $1.11 | 13% |
| 500 | $1.08 | 16% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 3.6 |
| ECCN US | 3A991.b.1.b.1 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The M95P16-I and M95P16-E (hereinafter referred to complessively as M95P16) are manufactured with ST's advanced proprietary NVM technology. They offer byte flexibility, page alterability, high page cycling performance, and ultra low power consumption, equivalent to that of EEPROM technology.These...
Read More
|