M95P32-IXCST/EF

M95P32-IXCST/EF

Active

M95P32-IXMNT/E

Ultra low-power 32 Mbit Serial SPI Page EEPROM

Supply Voltage Min Volt1.6
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN US3A991.b.1.b.1
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The M95P32-I and M95P32-E are manufactured with ST's advanced proprietary NVM technology. They offer byte flexibility, page alterability, high page cycling performance, and ultralow power consumption, equivalent to that of EEPROM technology.The devices are a 32-Mbit SPI page EEPROM, organized as...
Read More

Key features
  • Interface
    • Supports serial peripheral interface (SPI) and dual/quad outputs
  • High speed frequency
    • Clock frequency up to 80 MHz
    • Fast read single/dual/quad output with one dummy byte
      • Dual output data transfer up to 160 Mbits/s
      • Quad output data transfer up to 320 Mbits/s
  • Memory
    • 32 Mbits of page EEPROM
    • 64-Kbyte blocks, 4-Kbyte sectors
    • Page size: 512-byte
    • Two additional 512-byte identification pages
  • Supply voltage
  • Temperature
    • Operating temperature range:
      • -40 °C to +85 °C (industrial)
      • -40 °C to +105 °C (extended)
  • Performance
    • Write endurance: 500 kcycles on full temperature range
    • Data retention:
      • 100 years
      • 10 years after 500 kcycles
  • Ultra-low power consumption
    • 0.6 μA (typical) in deep power-down mode
    • 16 μA (typical) in standby mode
    • 800 μA (typical) for read single at 10 MHz
    • 1.5 mA (typical) for page write
    • Current peak control < 3 mA
  • High write erase performance
    • Fast Write, program, and erase times:
      • 2 ms (typical) for byte and page write (includes auto erase and program) for 512 bytes
      • 1.2 ms (typical) for page program (512 bytes)
      • 1.1 ms (typical) for page erase
      • 1.3 ms (typical) for sector erase
      • 4 ms (typical) for block erase
      • 15 ms (typical) for chip erase
    • Page program with buffer load
  • Advanced features
    • ECC for high memory reliability (DEC, TED)
    • Schmitt trigger inputs for noise filtering
    • Output buffer programmable strength
    • Operating status flags for ISO26262
    • Software reset
    • Write protection by block, with top/bottom option
    • Unique ID upon request
    • Electronic identification
    • Supports SFDP (serial flash discoverable parameters) mode
    • JEDEC standard manufacturer identification
  • Package
    • DFN8, SO8N, and WLCSP8 (ECOPACK2-compliant)
    • Unsawn wafer
  • ESD protection
    • HBM (human body model): 2000 V
In stock
Quantity $ per unit Savings
1-9$1.550%
10-24$1.1923%
25-99$1.0830%
100-249$0.9638%
250-499$0.9042%
500$0.8644%
Contact sales
$1.55
$1.55
Supply Voltage Min Volt1.6
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN US3A991.b.1.b.1
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The M95P32-I and M95P32-E are manufactured with ST's advanced proprietary NVM technology. They offer byte flexibility, page alterability, high page cycling performance, and ultralow power consumption, equivalent to that of EEPROM technology.The devices are a 32-Mbit SPI page EEPROM, organized as...
Read More

Key features
  • Interface
    • Supports serial peripheral interface (SPI) and dual/quad outputs
  • High speed frequency
    • Clock frequency up to 80 MHz
    • Fast read single/dual/quad output with one dummy byte
      • Dual output data transfer up to 160 Mbits/s
      • Quad output data transfer up to 320 Mbits/s
  • Memory
    • 32 Mbits of page EEPROM
    • 64-Kbyte blocks, 4-Kbyte sectors
    • Page size: 512-byte
    • Two additional 512-byte identification pages
  • Supply voltage
  • Temperature
    • Operating temperature range:
      • -40 °C to +85 °C (industrial)
      • -40 °C to +105 °C (extended)
  • Performance
    • Write endurance: 500 kcycles on full temperature range
    • Data retention:
      • 100 years
      • 10 years after 500 kcycles
  • Ultra-low power consumption
    • 0.6 μA (typical) in deep power-down mode
    • 16 μA (typical) in standby mode
    • 800 μA (typical) for read single at 10 MHz
    • 1.5 mA (typical) for page write
    • Current peak control < 3 mA
  • High write erase performance
    • Fast Write, program, and erase times:
      • 2 ms (typical) for byte and page write (includes auto erase and program) for 512 bytes
      • 1.2 ms (typical) for page program (512 bytes)
      • 1.1 ms (typical) for page erase
      • 1.3 ms (typical) for sector erase
      • 4 ms (typical) for block erase
      • 15 ms (typical) for chip erase
    • Page program with buffer load
  • Advanced features
    • ECC for high memory reliability (DEC, TED)
    • Schmitt trigger inputs for noise filtering
    • Output buffer programmable strength
    • Operating status flags for ISO26262
    • Software reset
    • Write protection by block, with top/bottom option
    • Unique ID upon request
    • Electronic identification
    • Supports SFDP (serial flash discoverable parameters) mode
    • JEDEC standard manufacturer identification
  • Package
    • DFN8, SO8N, and WLCSP8 (ECOPACK2-compliant)
    • Unsawn wafer
  • ESD protection
    • HBM (human body model): 2000 V