NRND
High power density 600V Half bridge driver with two enhancement mode GaN HEMTs
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 9X9X1.0 31L PITCH 0.6MM |
The MASTERGAN2 is an advanced power system-in-package integrating a gate driver and two enhancement mode GaN transistors in asymmetrical half‑bridge configuration.The integrated power GaNs have 650 V drain‑source blocking voltage and RDS(ON) of 150 mΩ and 225 mΩ for Low side and...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 9X9X1.0 31L PITCH 0.6MM |
The MASTERGAN2 is an advanced power system-in-package integrating a gate driver and two enhancement mode GaN transistors in asymmetrical half‑bridge configuration.The integrated power GaNs have 650 V drain‑source blocking voltage and RDS(ON) of 150 mΩ and 225 mΩ for Low side and...
Read More
|