Active
Free
650 V enhancement mode GaN High power density half-bridge with high voltage driver
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TFQFPN 9X9X1.05 35L PITCH 0.6MM |
The MASTERGAN6 is an advanced power system-in-package integrating two enhancement mode GaN transistors in a half-bridge configuration driven by a high-voltage, high frequency gate driver.The integrated power GaNs have typical RDS(ON) of 140 mΩ and 650 V drain source blocking voltage.The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.42 | 0% |
| 10-24 | $6.53 | 22% |
| 25-99 | $6.06 | 28% |
| 100-249 | $5.53 | 34% |
| 250-499 | $5.28 | 37% |
| 500 | $4.98 | 41% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TFQFPN 9X9X1.05 35L PITCH 0.6MM |
The MASTERGAN6 is an advanced power system-in-package integrating two enhancement mode GaN transistors in a half-bridge configuration driven by a high-voltage, high frequency gate driver.The integrated power GaNs have typical RDS(ON) of 140 mΩ and 650 V drain source blocking voltage.The...
Read More
|