Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Free
650 V enhancement mode GaN High power density half-bridge with high voltage driver
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TFQFPN 9X9X1.05 35L PITCH 0.6MM |
The MASTERGAN7 is an advanced power system-in-package integrating two enhancement mode GaN transistors in a half-bridge configuration driven by a high-voltage, high frequency gate driver.The integrated power GaNs have typical RDS(ON) of 270 mΩ and 650 V drain source blocking voltage.The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.00 | 2% |
| 10-24 | $5.37 | 22% |
| 25-50 | $4.97 | 28% |
| 50 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TFQFPN 9X9X1.05 35L PITCH 0.6MM |
The MASTERGAN7 is an advanced power system-in-package integrating two enhancement mode GaN transistors in a half-bridge configuration driven by a high-voltage, high frequency gate driver.The integrated power GaNs have typical RDS(ON) of 270 mΩ and 650 V drain source blocking voltage.The...
Read More
|