🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

MC33078DT

MC33078DT

Active

MC33078YDT

Low-noise op-amps

Supply Voltage Min Volt5.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-8

The MC33078 device is a monolithic dual operational amplifier particularly well suited for audio applications.It offers low voltage noise (4.5 nV/√ Hz) and high frequency performance (15 MHz gain bandwidth product, 7 V/μs slew rate).In addition, the MC33078 device has a very low distortion...
Read More

Key features
  • Low voltage noise: 4.5 nV/√ Hz
  • High gain bandwidth product: 15 MHz
  • High slew rate: 7 V/μs
  • Low distortion: 0.002%
  • Large output voltage swing: +14.3 V / -14.6 V
  • Low input offset voltage
  • Excellent frequency stability
  • ESD protection 2 kV
  • Macromodel included in this specification
In stock
Quantity $ per unit Savings
1-9$1.740%
10-24$1.5710%
25-99$1.4815%
100-249$1.2627%
250-499$1.1932%
500$1.0440%
Contact sales
$1.74
$1.74
Supply Voltage Min Volt5.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-8

The MC33078 device is a monolithic dual operational amplifier particularly well suited for audio applications.It offers low voltage noise (4.5 nV/√ Hz) and high frequency performance (15 MHz gain bandwidth product, 7 V/μs slew rate).In addition, the MC33078 device has a very low distortion...
Read More

Key features
  • Low voltage noise: 4.5 nV/√ Hz
  • High gain bandwidth product: 15 MHz
  • High slew rate: 7 V/μs
  • Low distortion: 0.002%
  • Large output voltage swing: +14.3 V / -14.6 V
  • Low input offset voltage
  • Excellent frequency stability
  • ESD protection 2 kV
  • Macromodel included in this specification