📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

MC33079YDT

MC33079YDT

MC33079DT

Active

Low-noise op-amps

Quantity $ per Unit Savings
1 - 9$1.380%
10 - 24$1.2411%
25 - 99$1.1616%
100 - 150$0.9531%
Contact Sales
Out of stock
$1.38
Parameter NameParameter Value
Supply Voltage Min Volt5.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The MC33079 device is a monolithic quad operational amplifier particularly well suited for audio applications.


It offers low voltage noise (4.5 nV/√ Hz) and high frequency performance (15 MHz gain bandwidth product, 7 V/μs slew rate).


In addition the MC33079 device has a very low distortion (0.002%) and excellent phase/gain margins.


The output stage allows a large output voltage swing and symmetrical source and sink currents.

Key features
  • Low voltage noise: 4.5 nV/√ Hz
  • High gain bandwidth product: 15 MHz
  • High slew rate: 7 V/μs
  • Low distortion: 0.002%
  • Large output voltage swing: +14.3 V/-14.6 V
  • Excellent frequency stability
  • ESD protection 2 kV