Active
Low-noise op-amps
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 30.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SO-14 |
The MC33079 device is a monolithic quad operational amplifier particularly well suited for audio applications.It offers low voltage noise (4.5 nV/√ Hz) and high frequency performance (15 MHz gain bandwidth product, 7 V/μs slew rate).In addition the MC33079 device has a very low distortion...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.03 | 0% |
| 10-24 | $0.74 | 28% |
| 25-99 | $0.67 | 35% |
| 100-249 | $0.59 | 43% |
| 250-499 | $0.55 | 47% |
| 500 | $0.53 | 49% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 30.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SO-14 |
The MC33079 device is a monolithic quad operational amplifier particularly well suited for audio applications.It offers low voltage noise (4.5 nV/√ Hz) and high frequency performance (15 MHz gain bandwidth product, 7 V/μs slew rate).In addition the MC33079 device has a very low distortion...
Read More
|