Active
Low consumption versus speed
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 44.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The MC3x172 series are dual bipolar operational amplifiers offering both low consumption (200 µA/Amp) and good speed (2.1 MHz, 2 V/µs).
Moreover, the input common mode range extends down to the lower supply rail, allowing single supply operation from +4 V to +44 V.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.80 | 1% |
| 10-24 | $0.59 | 27% |
| 25-99 | $0.50 | 38% |
| 100-249 | $0.46 | 43% |
| 250-499 | $0.43 | 47% |
| 500 | $0.42 | 48% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 44.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The MC3x172 series are dual bipolar operational amplifiers offering both low consumption (200 µA/Amp) and good speed (2.1 MHz, 2 V/µs).
Moreover, the input common mode range extends down to the lower supply rail, allowing single supply operation from +4 V to +44 V.
|