Active
Low consumption versus speed
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 44.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-14 |
The MC3x174 series are quad bipolar operational amplifier offering both low consumption (200µA) and good speed (2.1MHz, 2V/µs).
Moreover the Input Common Mode Range extends down to the lower supply rail, allowing single supply operation from +4V to +44V.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.17 | 2% |
| 10-24 | $0.84 | 27% |
| 25-99 | $0.76 | 34% |
| 100-249 | $0.66 | 42% |
| 250-499 | $0.62 | 46% |
| 500 | $0.59 | 48% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 44.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-14 |
The MC3x174 series are quad bipolar operational amplifier offering both low consumption (200µA) and good speed (2.1MHz, 2V/µs).
Moreover the Input Common Mode Range extends down to the lower supply rail, allowing single supply operation from +4V to +44V.
|