Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
DC-DC CONVERTER CONTROL CIRCUITS
| Operating Range | Industrial |
| Input Voltage Min Volt | 3.0 |
| Input Voltage Max Volt | 40.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The MC34063A/E series is a monolithic control circuit which delivers the main functions for DC-DC voltage converting.The device contains an internal temperature compensated reference, comparator, duty cycle controlled oscillator with an active current limit circuit, driver and high current output...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.59 | 2% |
| 10-24 | $0.42 | 28% |
| 25-99 | $0.36 | 37% |
| 100-249 | $0.32 | 46% |
| 250-499 | $0.29 | 50% |
| 500 | $0.28 | 52% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Input Voltage Min Volt | 3.0 |
| Input Voltage Max Volt | 40.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The MC34063A/E series is a monolithic control circuit which delivers the main functions for DC-DC voltage converting.The device contains an internal temperature compensated reference, comparator, duty cycle controlled oscillator with an active current limit circuit, driver and high current output...
Read More
|