Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
DC-DC CONVERTER CONTROL CIRCUITS
| Operating Range | Industrial |
| Input Voltage Min Volt | 3.0 |
| Input Voltage Max Volt | 40.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The MC34063A/E series is a monolithic control circuit which delivers the main functions for DC-DC voltage converting.The device contains an internal temperature compensated reference, comparator, duty cycle controlled oscillator with an active current limit circuit, driver and high current output...
Read More
|
| Operating Range | Industrial |
| Input Voltage Min Volt | 3.0 |
| Input Voltage Max Volt | 40.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The MC34063A/E series is a monolithic control circuit which delivers the main functions for DC-DC voltage converting.The device contains an internal temperature compensated reference, comparator, duty cycle controlled oscillator with an active current limit circuit, driver and high current output...
Read More
|