Active
DC-DC CONVERTER CONTROL CIRCUITS
| Operating Range | Industrial |
| Input Voltage Min Volt | 3.0 |
| Input Voltage Max Volt | 40.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DIP-8 |
The MC34063A/E series is a monolithic control circuit which delivers the main functions for DC-DC voltage converting.The device contains an internal temperature compensated reference, comparator, duty cycle controlled oscillator with an active current limit circuit, driver and high current output...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.17 | 2% |
| 10-24 | $0.84 | 27% |
| 25-99 | $0.76 | 34% |
| 100-249 | $0.66 | 42% |
| 250-499 | $0.62 | 46% |
| 500 | $0.59 | 48% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Input Voltage Min Volt | 3.0 |
| Input Voltage Max Volt | 40.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DIP-8 |
The MC34063A/E series is a monolithic control circuit which delivers the main functions for DC-DC voltage converting.The device contains an internal temperature compensated reference, comparator, duty cycle controlled oscillator with an active current limit circuit, driver and high current output...
Read More
|