MD1803DFP

Active

Quantity $ per Unit Savings
1 - 9$2.100%
10 - 24$1.8810%
25 - 99$1.7716%
100 - 499$1.5228%
500$1.2541%
Contact Sales
In stock
$2.10
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220FP
Key features
  • Integrated free wheeling diode
  • State-of-the-art technology: Diffused collector \enhanced generation\
  • Low base drive requirement
  • Stable performance versus operating temperature variation
  • Fully insulated power package UL compliant
  • Tight hFE range at operating collector current