$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
3-axis accelerometer for medical/healthcare applications, ±2g/±4g/±8g/±16g user selectable full-scale
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Medical |
| Package Name | LGA 12L 2.0x2.0x1 mm |
The MIS2DH is an ultra-low-power high-performance three-axis linear accelerometer with digital I2C/SPI serial interface standard output.The MIS2DH has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1 Hz to 5.3 kHz.The MIS2DH...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $19.41 | 2% |
| 5-9 | $17.68 | 7% |
| 10-24 | $17.04 | 10% |
| 25-49 | $16.10 | 15% |
| 50-99 | $15.03 | 21% |
| 100-200 | $14.23 | 25% |
| 200 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Medical |
| Package Name | LGA 12L 2.0x2.0x1 mm |
The MIS2DH is an ultra-low-power high-performance three-axis linear accelerometer with digital I2C/SPI serial interface standard output.The MIS2DH has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1 Hz to 5.3 kHz.The MIS2DH...
Read More
|