Active
Low voltage NPN power Darlington transistor
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
These devices are manufactured in planar technology with “base island” layout and monolithic Darlington configuration.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.05 | 2% |
| 10-99 | $0.65 | 37% |
| 100-499 | $0.43 | 59% |
| 500 | $0.33 | 68% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
These devices are manufactured in planar technology with “base island” layout and monolithic Darlington configuration.
|