$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Automotive-grade low voltage NPN power transistor
| Operating Range | Automotive |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | DPAK |
The device is manufactured in planar technology with a “base island” layout. The resulting transistor shows exceptional high gain performance coupled with very low saturation voltage.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.76 | 3% |
| 10-99 | $0.47 | 37% |
| 100-499 | $0.35 | 53% |
| 500 | $0.32 | 57% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | DPAK |
The device is manufactured in planar technology with a “base island” layout. The resulting transistor shows exceptional high gain performance coupled with very low saturation voltage.
|