Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

MJD32CT4-A

Automotive-grade low voltage PNP power transistor

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameDPAK

The device is manufactured in planar technology with a “base island” layout. The resulting transistor shows exceptional high gain performance coupled with very low saturation voltage.

Key features
  • AEC-Q101 qualified
  • Surface-mounting TO-252 power package in tape and reel
  • Complementary to the NPN type MJD31CT4-A
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameDPAK

The device is manufactured in planar technology with a “base island” layout. The resulting transistor shows exceptional high gain performance coupled with very low saturation voltage.

Key features
  • AEC-Q101 qualified
  • Surface-mounting TO-252 power package in tape and reel
  • Complementary to the NPN type MJD31CT4-A