Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!
🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!
Active
Low voltage NPN power transistor
Operating Temp Min Celsius | -65.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DPAK |
These devices are manufactured using low voltage multi epitaxial planar technology. They are intended for general-purpose linear and switching applications.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.04 | 0% |
10-24 | $0.73 | 29% |
25-99 | $0.70 | 33% |
100-249 | $0.49 | 53% |
250-499 | $0.47 | 55% |
500 | $0.38 | 64% |
500 + |
Contact sales |
Operating Temp Min Celsius | -65.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DPAK |
These devices are manufactured using low voltage multi epitaxial planar technology. They are intended for general-purpose linear and switching applications.
|