Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

MJE3055T

Low voltage NPN power transistor

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The MJE3055T is a silicon Epitaxial-Base NPN transistor in Jedec TO-220 package. It is intended for power switching circuits and general-purpose amplifiers. The complementary PNP type is MJE2955T.

Key features
  • STMicroelectronics PREFERRED SALESTYPES
  • COMPLEMENTARY PNP - NPN DEVICES
In stock
Quantity $ per unit Savings
1-9$1.822%
10-99$1.1933%
100-499$0.7956%
500$0.6265%
Contact sales
$1.82
$1.78
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The MJE3055T is a silicon Epitaxial-Base NPN transistor in Jedec TO-220 package. It is intended for power switching circuits and general-purpose amplifiers. The complementary PNP type is MJE2955T.

Key features
  • STMicroelectronics PREFERRED SALESTYPES
  • COMPLEMENTARY PNP - NPN DEVICES