Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Matched low-pass filter for STM32WBA
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | Chip Scale Package 0.4mm pitch |
The MLPF-WB-04D3 integrates an impedance matching network and harmonics filter. The matching impedance network has been tailored to maximize the RF performances of STM32WBA QFN and BGA series. This device uses STMicroelectronics IPD technology on non-conductive glass substrate which optimizes RF...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.37 | 3% |
| 10-24 | $0.30 | 17% |
| 25-99 | $0.26 | 28% |
| 100-249 | $0.24 | 32% |
| 250-499 | $0.23 | 38% |
| 500 | $0.21 | 41% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | Chip Scale Package 0.4mm pitch |
The MLPF-WB-04D3 integrates an impedance matching network and harmonics filter. The matching impedance network has been tailored to maximize the RF performances of STM32WBA QFN and BGA series. This device uses STMicroelectronics IPD technology on non-conductive glass substrate which optimizes RF...
Read More
|