Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
RF Matched filter dedicated to STM32WL3
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | Chip Scale Package 0.4mm pitch |
The MLPF-WL-01D3 integrates an impedance matching network and harmonics filter. The matching impedance network has been tailored to maximize the RF performances of STM32WL3xxx. The MLPF-WL-01D3 uses STMicroelectronics IPD technology on non-conductive glass substrate, which optimizes RF...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.57 | 2% |
| 10-24 | $0.47 | 17% |
| 25-99 | $0.41 | 28% |
| 100-249 | $0.38 | 32% |
| 250-499 | $0.35 | 37% |
| 500 | $0.33 | 41% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | Chip Scale Package 0.4mm pitch |
The MLPF-WL-01D3 integrates an impedance matching network and harmonics filter. The matching impedance network has been tailored to maximize the RF performances of STM32WL3xxx. The MLPF-WL-01D3 uses STMicroelectronics IPD technology on non-conductive glass substrate, which optimizes RF...
Read More
|