NRND
Multi-mode High fidelity Digital bottom port MEMS microphone
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | RHLGA 3.5X2.65X0.98 MM 4L |
The MP23DB01HP is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface with optional stereo configuration.The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.77 | 0% |
| 10-24 | $2.19 | 21% |
| 25-49 | $1.99 | 28% |
| 50-99 | $1.85 | 33% |
| 100-249 | $1.74 | 37% |
| 250-499 | $1.68 | 39% |
| 500 | $1.53 | 45% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | RHLGA 3.5X2.65X0.98 MM 4L |
The MP23DB01HP is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface with optional stereo configuration.The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining...
Read More
|