Active
High performance Digital Top port MEMS microphone
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | HCLGA 4MM X 3 MM X 1.00 MM MICRO |
The MP34DT05-A is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface.The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process dedicated to producing...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.53 | 0% |
10-24 | $1.27 | 17% |
25-49 | $1.20 | 22% |
50-99 | $1.14 | 26% |
100-249 | $1.08 | 30% |
250-499 | $1.02 | 33% |
500 | $0.98 | 36% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | HCLGA 4MM X 3 MM X 1.00 MM MICRO |
The MP34DT05-A is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface.The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process dedicated to producing...
Read More
|