🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
NRND
High performance Digital Top port MEMS microphone
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HCLGA 4MM X 3 MM X 1.00 MM MICRO |
The MP34DT06J is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface.The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process dedicated to producing...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.13 | 0% |
| 10-24 | $1.97 | 8% |
| 25-49 | $1.83 | 14% |
| 50-99 | $1.74 | 19% |
| 100-499 | $1.62 | 24% |
| 500 | $1.39 | 35% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HCLGA 4MM X 3 MM X 1.00 MM MICRO |
The MP34DT06J is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface.The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process dedicated to producing...
Read More
|