Active
New
15 to 115 kPa, absolute, integrated pressure sensor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
MP3H6115A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the ST pressure sensor a logical and economical choice for the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $26.75 | 2% |
| 5-9 | $22.56 | 14% |
| 10-24 | $20.97 | 20% |
| 25-49 | $19.03 | 27% |
| 50-99 | $17.69 | 33% |
| 100-500 | $16.66 | 36% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
MP3H6115A series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the ST pressure sensor a logical and economical choice for the...
Read More
|