Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

MP3V5004GC6U

Integrated silicon pressure sensor, on-chip signal conditioned, temperature compensated and calibrated

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameSO8S_10.67x10.67_2.54p 8L

The MP3V5004G series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This sensor combines a highly sensitive implanted strain gauge...
Read More

Key features
  • Temperature Compensated from 10°C to 60°C
  • Available in Gauge Surface Mount (SMT) Configuration
  • Durable Thermoplastic (PPS) Package
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameSO8S_10.67x10.67_2.54p 8L

The MP3V5004G series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This sensor combines a highly sensitive implanted strain gauge...
Read More

Key features
  • Temperature Compensated from 10°C to 60°C
  • Available in Gauge Surface Mount (SMT) Configuration
  • Durable Thermoplastic (PPS) Package