Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

MP3V5010GC6T1

Integrated silicon pressure sensor on-chip signal conditioned, temperature compensated and calibrated

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameSO8S_10.67x10.67_2.54p 8L

The MP3V5010 series piezoresistive transducers are state-of-the-art monolithic silicon pressure sensors designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This transducer combines advanced micromachining techniques,...
Read More

Key features
  • 5.0% Maximum Error Over 0° to 85°C
  • Ideally Suited for Microprocessor or Microcontroller-BasedSystems
  • Temperature Compensated Over –40° to+125°C
  • Thermoplastic (PPS) Surface Mount Package
  • Patented Silicon Shear Stress Strain Gauge
  • Available in Differential and Gauge Configurations
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameSO8S_10.67x10.67_2.54p 8L

The MP3V5010 series piezoresistive transducers are state-of-the-art monolithic silicon pressure sensors designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This transducer combines advanced micromachining techniques,...
Read More

Key features
  • 5.0% Maximum Error Over 0° to 85°C
  • Ideally Suited for Microprocessor or Microcontroller-BasedSystems
  • Temperature Compensated Over –40° to+125°C
  • Thermoplastic (PPS) Surface Mount Package
  • Patented Silicon Shear Stress Strain Gauge
  • Available in Differential and Gauge Configurations