Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

New

MPL3150A2ST1

I2C precision pressure sensor

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size5 x 3 x 1.1
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameTSON8

The MPL3150A2S is a compact, piezoresistive, absolute pressure sensor with an I²C digital interface. MPL3150A2S has a wide operating range of 50 kPa to 150 kPa. The MEMS is temperature compensated utilizing an on-chip temperature sensor. The pressure and temperature data is fed into a...
Read More

Key features
  • Operating range: 50 kPa to 150 kPa absolute pressure
  • Calibrated range: 70 kPa to 150 kPa absolute pressure
  • Calibrated temperature output: −40 °C to 85 °C
  • I²C digital output interface
  • Fully compensated internally
  • Direct reading

    • Pressure: 20-bit measurement (Pascals)

      50 kPa to 150 kPa


    • Temperature: 12-bit measurement (°C)
      –40 °C to 85 °C


  • Programmable interrupts
  • Autonomous data acquisition

    • Embedded 32-sample FIFO

    • Data logging up to 12 days using the FIFO

    • One-second to nine-hour data acquisition rate
  • 1.95 V to 3.6 V supply voltage, internally regulated
  • 1.6 V to 3.6 V digital interface supply voltage
  • Operating temperature from −40 °C to +85 °C
Coming Soon
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size5 x 3 x 1.1
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameTSON8

The MPL3150A2S is a compact, piezoresistive, absolute pressure sensor with an I²C digital interface. MPL3150A2S has a wide operating range of 50 kPa to 150 kPa. The MEMS is temperature compensated utilizing an on-chip temperature sensor. The pressure and temperature data is fed into a...
Read More

Key features
  • Operating range: 50 kPa to 150 kPa absolute pressure
  • Calibrated range: 70 kPa to 150 kPa absolute pressure
  • Calibrated temperature output: −40 °C to 85 °C
  • I²C digital output interface
  • Fully compensated internally
  • Direct reading

    • Pressure: 20-bit measurement (Pascals)

      50 kPa to 150 kPa


    • Temperature: 12-bit measurement (°C)
      –40 °C to 85 °C


  • Programmable interrupts
  • Autonomous data acquisition

    • Embedded 32-sample FIFO

    • Data logging up to 12 days using the FIFO

    • One-second to nine-hour data acquisition rate
  • 1.95 V to 3.6 V supply voltage, internally regulated
  • 1.6 V to 3.6 V digital interface supply voltage
  • Operating temperature from −40 °C to +85 °C