NRND
New
Pressure sensors
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPXV4006 series piezoresistive transducers are state-of-the-art monolithic silicon pressure sensors designed for the appliance, consumer, health care and industrial market. The analog output can be read directly into the A/D input of the microcontrollers. This transducer combines advanced...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $40.46 | 2% |
| 5-9 | $34.11 | 14% |
| 10-24 | $31.71 | 20% |
| 25-39 | $28.78 | 27% |
| 40-119 | $26.75 | 33% |
| 120-500 | $25.97 | 35% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
The MPXV4006 series piezoresistive transducers are state-of-the-art monolithic silicon pressure sensors designed for the appliance, consumer, health care and industrial market. The analog output can be read directly into the A/D input of the microcontrollers. This transducer combines advanced...
Read More
|