Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

New

MPVZ5004G6U

0 to 3.92 kPa, differential and gauge, integrated pressure sensor

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial

The MPxx5004 series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This sensor combines a highly sensitive implanted strain gauge with...
Read More

Key features
  • 1.5% maximum error for 0 to 100 mm H2O over +10
    °C to +60 °C with autozero
  • 2.5% maximum error for 100 to 400 mm H2O over +10
    °C to +60 °C with autozero
  • 6.25% maximum error for 0 to 400 mm H2O over 10
    °C to +60 °C without autozero
  • Temperature compensated over 10 °C to 60 °C
  • Available in gauge surface mount (SMT) or through-hole (DIP)configurations
  • Durable thermoplastic (PPS) package
Coming Soon
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial

The MPxx5004 series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This sensor combines a highly sensitive implanted strain gauge with...
Read More

Key features
  • 1.5% maximum error for 0 to 100 mm H2O over +10
    °C to +60 °C with autozero
  • 2.5% maximum error for 100 to 400 mm H2O over +10
    °C to +60 °C with autozero
  • 6.25% maximum error for 0 to 400 mm H2O over 10
    °C to +60 °C without autozero
  • Temperature compensated over 10 °C to 60 °C
  • Available in gauge surface mount (SMT) or through-hole (DIP)configurations
  • Durable thermoplastic (PPS) package